Product TCG20-WLAN-5ETH-CRS-01
UHF Reader
Order number: 100000900- Integrated web server with reader parameterization
- Web-based UHF RFID test tool for easy air interface evaluation
- Resistant to UV radiation
- 4 connections for passive UHF RFID antennas
- 4 configurable digital channels as PNP inputs and/or outputs with 0.5 A per channel
- Programmable according to IEC 61131-3 with CODESYS V3
- Codesys V3 PLC Runtime
- CODESYS OPC-UA server
- PROFINET device, EtherNet/IP device or Modbus TCP master/slave
- "U" data interface for convenient use of the RFID functionality
- Close-to-control integration in PLC systems without the use of a special function module
- LEDs and diagnostics
- Device only suitable for operation in North America (NA) at 902…928 MHz (USA, Canada, Mexico)

General data
| EAN | 4047101445121 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 84719000000 |
| Country of origin | DE |
| Weight | 3564 g |
Technical Data
| Product series | TN-UHF-Q300 |
| Device type | Cloud Gateway, Identification |
| Protection class | IP67 |
| Programming | CODESYS V3 |
| Ambient temperature | -20…+50 °C |
Data Sheets
| German | 749 KB |
| English | 748 KB |
| French | 750 KB |
| Spanish | 2178 KB |
| Czech | 750 KB |
| Dutch | 750 KB |
| Romanian | 749 KB |
| Russian | 2201 KB |
| Polish | 753 KB |
| Chinese | 835 KB |
| Turkish | 753 KB |
Accessories List
Configuration File
Configuration Manual
Demo Software
Firmware
Function Block/Library
| CODESYS Package TN-UHF-…CDS | 91961 KB |
| RFID function module, universal data interface for CODESYS V3 | 1145 KB |
Manual
Product Flyer
Quick Start Guide
Mounting accessories
|
TL50WBORAOSIQ | 3802102 |
|
MNS.P.INTERFACE-IMX12-CD.EN | 100004636 |
|
RKP44PTA-5-RSP44PTA/TXL | 100038892 |
|
TI-BL20-E-DPV1-S-4
BL ident interface set |
1545127 |
|
RKC4.4T-4.5-RSC4.4T/TXO3701 | 6635672 |
|
WSH4.4-15/TFG | 6936007 |
|
K50RPLPGXDQPMA | 3075561 |
|
BIM-EG08-AN6X-H1341
Cylindrical, threaded barrel, 12 mm, stainless steel |
4621301 |
|
PKW3M-2/TRL | 6543115 |
|
PT3000PSIG-2003-I2-DA91 | 6837304 |
|
INS.P.ULTRASONIC-RU50_S18.36 | 100032566 |
|
PKW3Z-4/TXL | 6628380 |

