Product TCG20-UMTS-5ETH-CRS-01
Safety Light Curtain
Receiver
Order number: 3089099Alternative order number : 89099
- Rugged housing
- Protection class IP67
- Diagnosis display for status and error indication
- Scan field L: 840 mm
- Optical Alignment aid
- No blind zone
- Range: 0.1…12 m
- Resolution: 40 mm
- Operating voltage: 24 VDC
- No restart interlock
- Safety light curtain type 4 acc. to IEC 61496-1 and 61496-2
- Category 4 Ple acc. to EN ISO 13849-1
- SIL 3 acc. to IEC 61508 SIL 3 and CL3 acc. to IEC 62061
- Shock and vibration resistant acc. to IEC 61496-1

General data
| EAN | 662488890995 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | MX |
| Weight | 3080 g |
Technical Data
| Protection class | IP65/IP67 |
| Ambient temperature | -20…+55 °C |
Mounting accessories
|
TL50WBORAOSIQ | 3802102 |
|
MNS.P.INTERFACE-IMX12-CD.EN | 100004636 |
|
RKP44PTA-5-RSP44PTA/TXL | 100038892 |
|
TI-BL20-E-DPV1-S-4
BL ident interface set |
1545127 |
|
RKC4.4T-4.5-RSC4.4T/TXO3701 | 6635672 |
|
WSH4.4-15/TFG | 6936007 |
|
K50RPLPGXDQPMA | 3075561 |
|
BIM-EG08-AN6X-H1341
Cylindrical, threaded barrel, 12 mm, stainless steel |
4621301 |
|
PKW3M-2/TRL | 6543115 |
|
PT3000PSIG-2003-I2-DA91 | 6837304 |
|
INS.P.ULTRASONIC-RU50_S18.36 | 100032566 |
|
PKW3Z-4/TXL | 6628380 |

