Product  BRO.T.BEEP-SOLUTIONS.EN

Bus Cable for CAN (DeviceNet, CANopen)

PVC Cable Jacket

Order number: U5490-25
    • Jacket material: PVC
    • Jacket color: gray
    • UL approval
    • Open connector
    • 7/8" male, straight
    • Cable length: 2.0 m
#

General data

EAN 4047101042238
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin MX
Weight 289 g
Product series 7/8″, 1″, 1 1/8″ minifast, Fieldbus
Network protocol DeviceNet, CANopen

Select Country

Turck worldwide

to top