Product RKC5701-8M
Actuator and Sensor Cable, PVC
Extension Cable
Order number: 6630898- Male M12, straight, 4-pin
- Male M12, straight, 4-pin
- Jacket material: PVC
- Jacket color: yellow
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- CE, UKCA and RoHS compliant
- Protection class: IP67, IP69K
- Cable length: 0.5 m

General data
| EAN | 4047101404258 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 46 g |
Technical Data
| Application | Signal |
| Design | Extension Cable |
| Connector A | Male, M12 × 1, Straight, A-coded |
| Number of pins | 4 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Connector B | Male, M12 × 1, Straight, A-coded |
| Number of Pins | 4 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
| Voltage | 30 V |
| Current | 4 A |
| Cable diameter | Ø 4.6 mm |
| Cable length | 0.50 m |
| Cable jacket | PVC, Yellow |
| Number of Conductors | 4 |
| Protection class | IP67, IP69K |
| Approvals | CE |

