Product  INU.P.RFID-TBEN-L_-4RFID-8DXP-LNX.DE

Photoelectric Sensor

Diffuse Mode Sensor

Order number: 3064592

Alternative order number : 64592

    • Cable with male end, M12 × 1, 4-pin, PVC, 150 mm
    • Protection class IP67
    • LED all-round visible
    • Sensitivity adjusted via potentiometer
    • Operating voltage: 10…30 VDC
    • NPN switching output, changeover
#

General data

EAN 662488645922
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin US
Weight 54 g

Select Country

Turck worldwide

to top