Product INS.P.HMI_PLC_PG-TX200.10
Radio Transmission System
Serial Data Transmission
Serial Radio
Order number: 3813378- Protection class IP65
- M30 × 1 mech. screw-in thread
- Connection via cable with male connector, M12 × 1, 5-pin and cable and male connector, M12 × 1, 5-pin, D-coded
- Radio range of 1 km
- Max. package size of 1500 bytes
- Transfer rate of 250 kbps
- RS485 interface: Half-duplex, 9.6 kBd/19.2 kBd, 8 data bits, 1 stop bit, parity none
- Operating voltage: 10…30 VDC

General data
| EAN | 662488130787 |
| Customs tariff number | 85176200000 |
| Country of origin | US |
| Weight | 206.84 g |

