Product RU200-CP40-LIU2P8X2T/S968
BL67 base module
4 × M8 Connector, 3-pin
Order number: 6827189- Passive connection components for sensors and actuators
- Quick replacement of electronics in wired state
- Mechanical coding prevents incorrect electronic modules from being plugged in accidentally
- Protection class IP67
- M8 connection technology
- 3-pin
- 4 slots

General data
| EAN | 4047101109160 |
| eCl@ss-Code (V5.1.4): | 27250301 -/- Module rack (periphery) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 162 g |
Technical Data
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |

