Product PT16R-2003-IX-DA91
Actuator and Sensor Cable, PVC
Connection Cable
Order number: 6627508- Female Ø 8 mm, straight, 4-pin, snap-on, with pull-off protection
- Sheath material: PVC
- Sheath color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- RoHS conform
- Protection class IP67
- Cable length: 5.0 m

General data
| EAN | 4047101352290 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 191 g |
Technical Data
| Cable length | 5.0 m |
| Ambient temperature | -5…+80 °C |
Connectivity accessories
|
RKMV-CCO | 6604485 |
|
SLLR14-1750P8 | 3089020 |
|
QS18VN6D | 3061651 |
|
LX21R | 3071814 |
|
SMU315DQDP | 3059144 |

