Product PT60R-2003-I2-H1141/X
Photoelectric Sensor
Laser Diffuse Mode Sensor with Adjustable Background Suppression
Order number: 3803425Alternative order number : 803425
- Connection via 200 m cable, PUR with M8 male connector
- Setting via pushbutton
- Laser class 1, red
- Operating voltage: 10…30 VDC
- Teach input
- PNP switching output, NO contact, switchable

General data
| EAN | 662488024048 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 10.43 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 10…30 VDC |
| Electrical connection | Cable with connector, M8 × 1 |
| Cable length | 0.20 m |
| Housing material | Plastic, PUR, Black |
| Ambient temperature | -20…+50 °C |
| Protection class | IP67 |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

