Product  BRO.P.CLOUD-TURCK_CLOUD_SOLUTION.EN

Pressure Transmitter

With Current Output (2-Wire)

Order number: 6836395
    • Fully welded metal measuring cell
    • Pressure range 0…16 bar rel.
    • Pressure peak orifice
    • 7…33 VDC
    • Analog output 4…20 mA
    • Process connection G1/2" male thread, back sealing and manometer (combi)
    • Connector device, M12 × 1
#

General data

EAN 4047101397949
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 145 g

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top