Product RSSX-RSSX-8814-50M
LED Linear Light
In the Metal Housing
Order number: 3095108Alternative order number : 95108
- Cascadable
- Light beam: 1130mm
- Operating voltage: 12…30 VDC
- Protection class: IP50
- Color green
- M12 x 1 male, straight, 4-pin
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488951085 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 844 g |

