Product RSSX-RSSX-8814-15M
Temperature Detection
With Current Output
Order number: 9910533- Miniature design
- Analog output 4…20 mA
- Factory setting 0…100 °C (other settings on request)
- Compression fitting process connection
- Bendable probe (min. bending radius: 3x outer diameter; excluding 30-mm probe tip)

General data
| EAN | 4047101249392 |
| eCl@ss-Code (V5.1.4): | 27200206 -/- Transducer (temperature) |
| Customs tariff number | 90251900900 |
| Country of origin | IT |
| Weight | 18 g |

