Product RSSX-RSSX-8814-2M
PROFIBUS Cable
PUR Cable Jacket
Order number: 6915606- PROFIBUS cable: 2 × 0.34 mm2
- Jacket material: PUR, color: violet
- Jacket diameter: 8.2 mm
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant acc. to DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2
- Halogen free acc. to DIN EN 50267-2-1, VDE 0482-267-2-1, IEC 60754-1
- Free from silicone, PVC and LABS
- Resistant to microbes and hydrolysis
- RoHS compliant
- UL approved
- Cable length: 500 m

General data
| EAN | 4047101519754 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444995900 |
| Country of origin | PL |
| Weight | 40000 g |
Technical Data
| Application | Data |
| Number of pins | 2 |
| Network protocol | PROFIBUS-DP |
| Voltage | 250 V |
| Current | 4 A |
| Cable diameter | Ø 8.2 mm |
| Cable length | 500.0 m |
| Cable jacket | PUR, Violet |
| Number of Conductors | 2 |
| Approvals | UL |

