Product  TSD.P.P.IO_SYSTEM-EXCOM_GSD_VERSIONS.EN

Photoelectric Sensor

Opposed Mode Sensor (Receiver)

Order number: 3088332

Alternative order number : 88332

    • M12 × 1 male connector, 4-pin
    • Protection classes IP67/IP69K
    • Ambient temperature: -40…+70° C
    • Operating voltage: 10…30 VDC
    • PNP switching output, changeover
#

General data

EAN 662488883324
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85365019000
Country of origin CN
Weight 52.62 g

Select Country

Turck worldwide

to top