Product PT5000PSIG-2003-IX-H1143
Pressure Sensor (Rotatable)
2 PNP/NPN Transistor Switching Outputs
Order number: 6832683- Housing is rotatable after plugging the process connection
- Reading of adjusted values without tool
- Recessed pushbutton and keylock for secure programming
- Permanent indication of pressure (bar, psi, kPa, MPa, misc)
- Peak pressure memory
- Pressure range 0…100 bar rel.

General data
| EAN | 4047101239720 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 359 g |
Technical Data
| Design | With display |
| Process connection | G 1/4'' male thread |
| Pressure type | Relative pressure |
| Pressure range bar | 0…100 bar |
| Pressure range psi | 0…1450.38 psi |
| Operating voltage | 18…30 VDC |
| Electrical output | 2 × switching output |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4305 (AISI 303) |
| Material pressure transducer | Ceramic Al₂O₃ |
| Medium temperature | -40…+85 °C |
| Ambient temperature | -40…+80 °C |
| Protection class | IP67/IP69K |
| Approvals | CE, Metrological certification (RUS), cULus |
Data Sheets
| German | 163 KB |
| English | 163 KB |
| French | 164 KB |
| Spanish | 163 KB |
| Czech | 163 KB |
| Dutch | 163 KB |
| Romanian | 163 KB |
| Russian | 167 KB |
| Polish | 164 KB |
| Chinese | 277 KB |
| Turkish | 163 KB |
Approval
Configuration File
Configuration Software
Instructions for Use
Manual
| TS Series IO-Link Parameters | 341 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |
| PS — IO-Link parameters | 311 KB |
Manufacturer's Declaration
Product Overview
Quick Start Guide
Connectivity accessories
|
RKMV-CCO | 6604485 |
|
SLLR14-1750P8 | 3089020 |
|
QS18VN6D | 3061651 |
|
LX21R | 3071814 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

