Product  PT2000PSIG-2003-IX-H1143

Radio Transmission System

Tree Topology

Teilnehmer mit RS485-Schnittstelle

Order number: 3013813

Alternative order number : 13813

    • External antenna (RG58 RP-SMA connection)
    • Integrated signal strength indicator
    • Configuration via DIP switch
    • Modbus RTU (RS485)
    • Self-organizing tree structure
    • Repeater for extension of network
    • Deterministic data transfer
    • Frequency hopping FHSS
    • Time Division Multiplex Access TDMA
    • Transmission power: 63 mW, 18 dBm conducted, ≤ 20 dBm EIRP
    • Inputs: 4 x RTD / PT 100 3-wire
    • FlexPower: 10…30 VDC mains supply or 3.6 VDC via external battery DX81-NB
#

General data

EAN 662488138134
eCl@ss-Code (V5.1.4): 27250312 -/- Communication interface, active
Customs tariff number 85176200000
Country of origin US
Weight 597 g

Technical Data

Design Rectangular
Operating voltage 3.6…5.5 VDC
Communication protocol RS232
Housing material Plastic, PC
Ambient temperature -20…+80 °C
Protection class IP67

Connectivity accessories

6604485
3089020
3061651
3071814
3095384
6901322
6634164
7030632

Select Country

Turck worldwide

to top