Product  PT200PSIG-2003-IX-H1143

Pick-to-Light

Placement Sensor

Capacitive Button

Order number: 3052316

Alternative order number : 52316

    • Protection class IP67
    • Cable with male end M12 x 1, 4-pin, PUR, 150 mm
    • Job light, green
    • Mispick, red
    • Actuation, yellow
    • Operating voltage 12…30 VDC
    • PNP switching
    • NO contact
#

General data

EAN 662488523169
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85365019000
Country of origin CN
Weight 159 g

Technical Data

Design Dome
Operating voltage 12…30 VDC
Electrical connection Cable with connector, M12 × 1
Cable length 0.150  m
Housing material Plastic, PC, Black
Ambient temperature -40…+50 °C
Protection class IP67/IP69

Connectivity accessories

6604485
3089020
3061651
3071814
3095384
6901322
6634164
7030632

Select Country

Turck worldwide

to top