Product  INS.P.INTERFACE-IMXK12-AI01-1I-1IU-H.10

Photoelectric Sensor

Bifurcated Retroreflective Sensor

Order number: 3058323

Alternative order number : 58323

    • Cable, PVC, 2 m, 5-wire
    • Protection class IP67
    • Slot width 10 mm
    • Sensitivity adjusted via potentiometer
    • Operating voltage: 10…30 VDC
    • Switching output, bipolar
    • Light or dark operation via grey core / PIN 5 adjustable
#

General data

EAN 662488583231
eCl@ss-Code (V5.1.4): 27270909 -/- Slot sensor
Customs tariff number 85365019000
Country of origin CN
Weight 182 g

Select Country

Turck worldwide

to top