Product PT6R-2003-IX-DA91
excom I/O System
I/O Module, Digital, 8-channel
Order number: 6884006- Input/output module for NAMUR sensors and actuators

General data
| EAN | 4047101110951 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85389099990 |
| Country of origin | DE |
| Weight | 123 g |
Technical Data
| Housing material | Plastic |
| Ambient temperature | -20…+70 °C |
| Protection class | IP20 |
| Approvals | ATEX, cFMus, cFM, IECEx, CCC, INMETRO, KOSHA, EAC EX, DNV GL, BV, LR, KR, KCC, UKCA, CE |
Data Sheets
| German | 210 KB |
| English | 209 KB |
| French | 210 KB |
| Spanish | 209 KB |
| Czech | 209 KB |
| Dutch | 209 KB |
| Romanian | 210 KB |
| Russian | 215 KB |
| Polish | 210 KB |
| Chinese | 325 KB |
| Turkish | 210 KB |
Approval
CAD File
Configuration File
| GSD-Dateien | 278 KB |
| EtherNet/IP CIP bridging | 254 KB |
| EtherNet/IP consolidated IO | 2791 KB |
| GSDML files | 33 KB |
Manual
Product Catalog
Product Overview
| Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1559 KB |
| Products and Solutions for Efficient Automation | 2173 KB |
| excom I/O system | 6454 KB |
Quick Start Guide
Connectivity accessories
|
RKMV-CCO | 6604485 |
|
SLLR14-1750P8 | 3089020 |
|
QS18VN6D | 3061651 |
|
LX21R | 3071814 |
|
SMU315DQDP | 3059144 |

