Product DT06-2S-A-5-RSC4.201T/TXL
Deutsch Connector
Extension Cable
Order number: 100002067- Deutsch connector DT06, straight, 2-pin
- Jacket material: TPE-U (PUR)
- Jacket color: black, similar to RAL 7021
- Suitable for drag chain use
- Flame retardant
- Halogen free acc. to DIN VDE 0472 part 815
- RoHS compliant
- Protection classes IP67 and IP69K
- Cable length: 5.0 m

General data
| EAN | 4047101456813 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CZ |
| Weight | 204 g |
Technical Data
| Application | Mobile Equipment |
| Design | Extension Cable |
| Connector A | Female, Deutsch DT, Straight |
| Number of pins | 2 |
| Connector body | Plastic, TPU, Black |
| Connector B | Male, M12 × 1, Straight |
| Connector body | Plastic, TPU, Black |
| Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
| Voltage | 230 V |
| Current | 4 A |
| Cable diameter | Ø 5 mm |
| Cable length | 5.0 m |
| Cable jacket | PUR, Black |
| Number of Conductors | 2 |
| Protection class | IP67 |

