Product TSS-2S-A-10-RSC4.234T/TXL
Inductive Sensor
Order number: 1582401- M30 × 1.5 threaded tube
- Chrome-plated brass
- Factor 1 for all metals
- Protection class IP68
- Resistant to magnetic fields
- Extended temperature range
- High switching frequency
- DC 4-wire, 10…65 VDC
- Changeover contact, PNP output
- Cable connection

General data
| EAN | 4047101126730 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | DE |
| Weight | 182 g |
Technical Data
| Cable length | 2.0 m |
| Cable jacket | Gray |

