Product BI8-M18-AP6X-0.17-FSF4/S90
Safety Light Curtain
Emitter
Order number: 3073874Alternative order number : 73874
- M12 × 1 male connector, 8-pin
- Protection class IP65
- Adjustments via DIP switch
- Operating voltage 24 VDC ± 15 %
- Resolution 30 mm
- Scan field 1050 mm
- All devices incl. two EZA-MBK-11 mounting brackets; devices with a length of 900 mm or more additionally incl. one EZA-MBK-12

General data
| EAN | 662488738747 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 2894 g |
Technical Data
| Design | Rectangular |
| Construction size | 45 x 36 x 1120 mm, EZ-Screen |
| Operating voltage | 20…28 VDC |
| Electrical connection | Cable with connector, M12 × 1 |
| Housing material | Metal, AL, Yellow polyester |
| Ambient temperature | 0…+50 °C |
| Protection class | IP65 |
Mounting accessories
|
NI3-M08-AP6X-V1131
Cylindrical; Threaded Barrel; 8 mm; Chrome-plated Brass |
4602930 |
|
PKGC4.5S-10-RSC4.5T/TXL1405 | 6635762 |
|
TN840/920-Q175L200-H1147 | 7030466 |
|
VAS22-S80E-0.3-RSC5.31T/TXL | 6606506 |

