Product INS.P.IO_SYSTEM-EXCOM_EG-VA80_GD60.01
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3079049Alternative order number : 79049
- Male M12 × 1; 4-pin
- Protection class IP67
- LED all-round visible
- Sensitivity adjusted via teach button
- Operating voltage: 10…30 VDC
- PNP switching output
- Light or dark operation

General data
| EAN | 662488790493 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 46 g |

