Product  PT1000PSIG-2001-I2-H1143/X

LED Linear Light

In the Plastic Housing

Order number: 3802040

Alternative order number : 802040

    • Protection class IP67
    • Connection: Cable, PVC, 150 mm with Deutsch DTM connector, 2-pin
    • Length of the illuminated area L: 566.4 mm
    • Color: Cold white
    • Illuminance at 0.5 m: 843 Lx
    • Operating voltage: 10…15 VDC or 20…27 VDC
    • Dimmable from 25 to 100 % with up to 1000 Hz over the input signal
#

General data

EAN 662488014087
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054231000
Country of origin MX
Weight 1 g

Technical Data

Design Smooth barrel
Operating voltage 10…27 VDC
Electrical connection Cable with connector, Deutsch DTM04-2P
Cable length 0.150  m
Housing material Plastic, PC PA, Anodized
Ambient temperature -40…+60 °C
Protection class IP66/IP67

Connectivity accessories

3095384
6901322
6634164
7030632

Select Country

Turck worldwide

to top