Product PT500PSIG-2001-I2-H1143/X
Inductive Sensor
Monitoring Kit for Power Clamps
Order number: 1650048- Q6,5 power block with two connected sensors and LEDs
- Relocatable block 0°…90°, with cross drilling for flexible cable routing
- Plastic, PBT‐GF20‐V0
- Resistant to magnetic fields (weld-resistant), for DC and AC fields up to 100 mT
- 2 x NO contact, PNP output
- DC 4-wire, 10…30 VDC

General data
| EAN | 4047101000993 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 41 g |
Technical Data
| Design | Monitoring Kit for Spanners |
| Operating voltage | 10…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Cable length | 0.10 m |
| Housing material | Plastic, PBT-GF20-V0 |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

