Product PT500PSIG-2001-I2-H1143
Fieldbus cable for fieldbus systems
according to IEC61158-2, 4-pole
Order number: 8900707- Fieldbus cable, type A, acc.to IEC 61158-2
- PVC jacket, orange
- Oil, gas and sunlight resistant
- Temperature range -40…+75 °C
- Cable cross section: 18/7 AWG (0.8 mm2)
- 7/8" female, straight, stainless steel
- 7/8" male, straight, stainless steel
- Cable length: 35 m

General data
| EAN | 4047101266436 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 3185 g |
Technical Data
| Cable length | 35.0 m |
| Ambient temperature | -5…+50 °C |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

