Product PT1000R-2003-I2-H1143/X
Vision System
ring light
Order number: 3076792Alternative order number : 76792
- Sealed aluminium housing
- Protection class: IP68
- Color: blue
- Power supply: 24 VDC
- M8 x 1 connector

General data
| EAN | 662488767921 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 373 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 24…0.0 VDC |
| Electrical connection | Connector, M8 × 1 |
| Housing material | Metal, Nickel-plated aluminum |
| Ambient temperature | 0…+50 °C |
| Protection class | IP68 |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

