Product BIM-UNC-AP6X-0.3-PSG3M
Capacitive Sensor
Order number: 2504037- Fine adjustment via potentiometer
- Increased EMI protection (even with high frequency equipment)
- Suited for highly viscous media
- DC 3-wire, 10…65 VDC
- NC contact, PNP output
- Cable connection

General data
| EAN | 4047101262452 |
| eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | DE |
| Weight | 136 g |
Technical Data
| Design | Rectangular |
| Construction size | 60 x 30 x 20 mm, Q20L60 |
| Rated switching distance | 10 mm |
| Output function | NC contact, PNP |
| Electrical connection | Cable |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
| Special features | Increased EMC protection, Improved background suppression, Suited for highly viscous media |

