Product PT600R-2008-IX-H1143
LED Signal Light
Tower Light
Order number: 3010252Alternative order number : 10252
- Plastic housing, black
- EMI and RFI immune
- Protection class IP67
- M12 × 1 male connector
- Monochrome: Orange (COL 1)
- Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN

General data
| EAN | 662488102524 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 129 g |
Technical Data
| Design | Smooth barrel |
| Operating voltage | 21…27 VAC / 18…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67 |
Connectivity accessories
|
RKMV-CCO | 6604485 |
|
SLLR14-1750P8 | 3089020 |
|
QS18VN6D | 3061651 |
|
LX21R | 3071814 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

