Product PS510-400-02-2UPN8-H1141
Pick-to-Light
Placement Sensor
Capacitive Sensor
Order number: 3096668Alternative order number : 96668
- Protection classes IP67 IP69K
- Cable with M12 x 1 male connector, 5-pin, 150 mm
- Colors: Green (COL 1) / Red (COL 2)
- PNP switching output, NO contact
- Capacitive sensor of the second generation
- High immunity to false actuation by splashing, detergents, oils and other contaminants
- FDA-approved housing material

General data
| EAN | 662488966683 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 72 g |
Technical Data
| Design | Dome |
| Operating voltage | 12…30 VDC |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, FDA copolyester |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
Mounting accessories
|
PT300PSIG-1014-U1-DA91/X | 6837001 |
Connectivity accessories
|
PT600R-2008-I2-DA91/X | 6836660 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |

