Product  PS510-100-04-2UPN8-H1141

Actuator and Sensor Cable, PUR

Connection Cable

Order number: 6636437
    • Female M12, straight, 8-pin
    • Stainless steel coupling nut/screw
    • Shield on coupling nut/screw
    • Jacket material: PUR, shielded
    • Jacket color: black
    • Suitable for drag chain use
    • Resistant to chemicals, UV radiation and oils
    • Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
    • Resistant to welding sparks
    • Free from halogen, silicone, PVC and LABS
    • Particularly resistant to abrasion
    • Protection class: IP67, IP69K
    • Cable length: 50 m
#

General data

EAN 4047101643190
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin CN
Weight 2877 g

Technical Data

Cable length 50.0  m
Ambient temperature -25…+80 °C

Mounting accessories

6837001

Connectivity accessories

6836660
6901322

Functional accessories

100003349

Select Country

Turck worldwide

to top