Product PS510-100-03-2UPN8-H1141
excom I/O System
Input Module, Digital, 4-channel
Order number: 6884213- Input modules for NAMUR and 3-wire sensors (NPN and PNP)
- Power supply of the sensors out of the module (max. 20 mA at 12 VDC)
- Complete galvanic isolation

General data
| EAN | 4047101267846 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85389099990 |
| Country of origin | DE |
| Weight | 123 g |
Technical Data
| Housing material | Plastic |
| Ambient temperature | -40…+70 °C |
| Protection class | IP20 |
| Approvals | ATEX, cFMus, cFM, IECEx, CE |
Data Sheets
| German | 915 KB |
| English | 914 KB |
| French | 915 KB |
| Spanish | 915 KB |
| Czech | 915 KB |
| Dutch | 914 KB |
| Romanian | 915 KB |
| Russian | 1069 KB |
| Polish | 916 KB |
| Chinese | 1005 KB |
| Turkish | 915 KB |
Approval
| TÜV 21 ATEX 8643 X | 814 KB |
| IECEx TUR 21.0012X | 340 KB |
| EC declaration of conformity | 112 KB |
| FM23US0051X | 939 KB |
| FM23CA0037X | 974 KB |
| JPEX | 244 KB |
Configuration File
| GSD-Dateien | 278 KB |
| EtherNet/IP CIP bridging | 254 KB |
| EtherNet/IP consolidated IO | 2791 KB |
| GSDML files | 33 KB |
Manual
Product Catalog
Product Overview
| Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1559 KB |
| Products and Solutions for Efficient Automation | 2173 KB |
| excom I/O system | 6454 KB |
Quick Start Guide
Mounting accessories
|
PT300PSIG-1014-U1-DA91/X | 6837001 |
Connectivity accessories
|
PT600R-2008-I2-DA91/X | 6836660 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |

