Product PS510-40V-04-2UPN8-H1141
Compact Multiprotocol I/O Module for Ethernet
16 Digital PNP Outputs
Order number: 100000759- PROFINET device, EtherNet/IP device, Modbus TCP server, CC-Link IE field basic
- Integrated Ethernet switch
- Supports 10 Mbps/100 Mbps
- 2 × M12, 4-pin, D-coded, Ethernet fieldbus connection
- PROFINET S2 system redundancy
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- 7/8″ male connector for power supply, 5-pin
- Galvanically isolated voltage groups
- ATEX zone 2/22
- CCC-Ex
- Max. 2 A per output
- Output diagnostics per channel
- Ports C0–C7: Pin 1 not connected
- Programmable ARGEE

General data
| EAN | 4047101442687 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 631 g |
Technical Data
| Ambient temperature | -40…+70 °C |
| Protection class | IP65/IP67/IP69K |
Data Sheets
| German | 941 KB |
| English | 940 KB |
| French | 941 KB |
| Spanish | 941 KB |
| Czech | 941 KB |
| Dutch | 941 KB |
| Romanian | 941 KB |
| Russian | 1039 KB |
| Polish | 942 KB |
| Chinese | 1033 KB |
| Turkish | 941 KB |
Approval
Configuration File
Configuration Software
General Catalog
Instructions for Use
Manufacturer's Declaration
| EU and UK Declaration of Conformity | 242 KB |
| EU and UK Declaration of Conformity According to ATEX | 120 KB |
Product Overview
Quick Start Guide
Technology Flyer
Mounting accessories
|
PT300PSIG-1014-U1-DA91/X | 6837001 |
Connectivity accessories
|
PT600R-2008-I2-DA91/X | 6836660 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
Functional accessories
|
Q40SN6FF400Q2 | 3034009 |
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |

