Product  PS311-25V-09-2UPN8-H1141

Pick-to-Light

Placement Sensor

Pushbutton for Picking Processes

Order number: 3017592

Alternative order number : 17592

    • Operating voltage 12…30 VDC
    • Protection class IP67
    • 150 mm cable with male end M12 x 1, 4-pin
    • Frontal pushbutton for acknowledgement
    • Job light: green
    • Mispick: not signalled
    • Actuation: not signalled
    • Operating voltage 12…30 VDC
    • PNP switching
    • NO contact
#

General data

EAN 662488175924
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85365019000
Country of origin US
Weight 91 g

Technical Data

Design Dome
Operating voltage 12…30 VDC
Electrical connection Cable with connector, M12 × 1
Cable length 0.150  m
Housing material Plastic, PC Thermoplastic material, Black
Ambient temperature -40…+50 °C
Protection class IP65

Connectivity accessories

6836660
6901322

Functional accessories

100003349

Select Country

Turck worldwide

to top