Product PS510-25V-01-2UPN8-H1141/X
LED Spotlight
In the Plastic Housing
Order number: 3810662- For illuminating workstations, control cabinets or machines
- Homogeneous lighting at close range
- For PWM dimming, use capacitive button LC15T-127AP1RBGQP
- Operating voltage 12…30 VDC
- Protection classes IP67/IP69K
- Light color: Daylight white
- Color temperature: 5000 K (± 300 K)
- High luminous flux: 300 lm
- Low power consumption: 2.4 W
- Cable, 2m
- LC15T-127AP1RBGQP capacitive button not included in delivery

General data
| EAN | 662488087623 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054231000 |
| Country of origin | US |
| Weight | 181.44 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 12…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, PC |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69K |
Mounting accessories
|
PT300PSIG-1014-U1-DA91/X | 6837001 |
Connectivity accessories
|
PT600R-2008-I2-DA91/X | 6836660 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |

