Product PS510-25V-03-2UPN8-H1141
Accessories
Shaft Coupling Helix Coupling
For Solid Shaft Encoders
Order number: 100048797Helix coupling made of aluminum Ø 25 mm
Max. torque: 100 Ncm
Max. shaft offset:
Radial: ±0.3 mm
Axial: ±0.5 mm
Angular: ±4°
Torsion spring stiffness: 20 Nm/wheel
Radial spring stiffness: 60 N/mm
Moment of inertia: 22.2 gcm2
Material: aluminum
Bore diameter d1 = 10 mm, d2 = 12 mm

General data
| EAN | 4047101650020 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 84836080900 |
| Country of origin | DE |
| Weight | 26 g |
Technical Data
| Ambient temperature | -30…+150 °C |
Mounting accessories
|
PT300PSIG-1014-U1-DA91/X | 6837001 |
Connectivity accessories
|
PT600R-2008-I2-DA91/X | 6836660 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
Functional accessories
|
Q40SN6FF400Q2 | 3034009 |
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |

