Product PS310-1V-05-2UPN8-H1141
Incremental Encoder
Efficiency Line
Order number: 100012010- Flange with mounting element, Ø 40 mm
- Blind hole hollow shaft, Ø 8mm
- Optical measuring principle
- Shaft material: stainless steel
- Protection class IP64 on housing and shaft side
- ‐20…+70 °C
- Max. 4500 rpm
- 10…30 VDC
- Push-pull/HTL invertible
- Pulse frequency max. 300 kHz
- Cable connection
- 512 pulses per revolution

General data
| EAN | 4047101545814 |
| eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
| Customs tariff number | 90314990000 |
| Country of origin | IN |
| Weight | 170 g |
Technical Data
| Operating voltage | 10…30 VDC |
| Electrical connection | Cable |
| Housing material | Aluminium |
| Ambient temperature | -20…+70 °C |
| Protection class | IP64 |
Mounting accessories
|
PT300PSIG-1014-U1-DA91/X | 6837001 |
Connectivity accessories
|
PT600R-2008-I2-DA91/X | 6836660 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
Functional accessories
|
Q40SN6FF400Q2 | 3034009 |
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |

