Product PS311-250-09-LI2UPN8-H1141
Fieldbus cable for fieldbus systems
according to IEC61158-2, 4-pole
Order number: 8900786- Fieldbus cable, type A, acc.to IEC 61158-2
- PVC jacket, orange
- Oil, gas and sunlight resistant
- Temperature range -40…+75 °C
- Cable cross section: 18/7 AWG (0.8 mm2)
- Open end
- M12 male, straight, stainless steel
- Cable length: 10 m

General data
| EAN | 4047101294439 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 893 g |
Technical Data
| Cable length | 10.0 m |
| Ambient temperature | -5…+50 °C |
Connectivity accessories
|
PT600R-2008-I2-DA91/X | 6836660 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |

