Product PS311-100-09-LI2UPN8-H1141
Pick-to-Light
Placement Sensor
Reflex Light Grid
Order number: 3026207Alternative order number : 26207
- Scan field: 225mm
- 4-beam system
- Max. distance to reflector 1.5m
- Operating voltage: 12…30 VDC
- Protection class: IP50
- Cable, PVC, 2 m
- Reflector tape (25 x 280 mm or 25 x 555 mm) included in the scope of delivery
- PNP switching output

General data
| EAN | 662488262075 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 545 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 12…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, Anodized AL |
| Ambient temperature | -40…+50 °C |
| Protection class | IP50 |
Connectivity accessories
|
PT600R-2008-I2-DA91/X | 6836660 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |

