Product  PS311-40V-06-LI2UPN8-H1141

Safety Light Curtain

Emitter

Order number: 3083663

Alternative order number : 83663

    • Electrical connection via RDLP‐8 with open end or via DELPE‐8 with M12 × 1 male connector, 8‐pin
    • Protection class IP65
    • Flat housing without blind zone
    • Scan code adjustable via DIP switch
    • Operating voltage: 24 VDC ± 15 %
    • Resolution 25 mm
    • Scan field 1250 mm (L1)
    • Personnel safety category 4, PL e acc. to EN ISO 13849‐1:2008
    • Type 4 acc. to IEC 61496‐1,‐2
    • SIL 3 to IEC 61508
#

General data

EAN 662488836634
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 85365019000
Country of origin US
Weight 1860 g

Technical Data

Design Rectangular
Operating voltage 20…28 VDC
Electrical connection Cable entry for flat connector
Housing material Metal, AL, Yellow polyester
Ambient temperature 0…+55 °C
Protection class IP65

Connectivity accessories

6836660
6901322

Functional accessories

100003349

Select Country

Turck worldwide

to top