Product PS311-10V-06-LI2UPN8-H1141
HF Tag
Order number: 100002356- EEPROM, memory 320 byte
- Not for direct mounting on metal
- ATEX category II 1 G, Ex Zone 0
- ATEX category II 1 D, Ex Zone 20
- ATEX category I M1, mining

General data
| EAN | 4047101461862 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 85235110000 |
| Country of origin | DE |
| Weight | 3 g |
Technical Data
| Design | Hard tag |
| Housing material | Plastic, PA6 |
| Protection class | IP69K |
| Approvals | ATEX II 1 G, ATEX II 1 D, ATEX IM1 |
Connectivity accessories
|
PT600R-2008-I2-DA91/X | 6836660 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |

