Product PS310-2.5V-05-LI2UPN8-H1141
Magnetic Inductive Linear Position Sensor
For Analog Monitoring of Pneumatic Cylinders
Order number: 100034307- Plastic, PA66‐GF25
- For direct mounting on pneumatic T-groove cylinders
- Measuring range: 64 mm
- 4-wire, 15…30 VDC
- IO-Link 1.1
- COM2
- Teachable via IO-Link or button
- Cable with M12 × 1 male connector

General data
| EAN | 4047101586305 |
| eCl@ss-Code (V5.1.4): | 27270104 -/- Magnetic inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 58 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 15…30 VDC |
| Communication protocol | IO-Link |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.30 m |
| Housing material | Plastic, PA66-GF25 |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
Data Sheets
| German | 942 KB |
| English | 941 KB |
| French | 942 KB |
| Spanish | 941 KB |
| Czech | 942 KB |
| Dutch | 941 KB |
| Romanian | 942 KB |
| Russian | 1043 KB |
| Polish | 942 KB |
| Chinese | 1028 KB |
| Turkish | 942 KB |
Configuration File
Configuration Software
IO-Link Manufacturer's Declaration
Manual
Manufacturer's Declaration
Quick Start Guide
Mounting accessories
|
PT300PSIG-1014-U1-DA91/X | 6837001 |
Connectivity accessories
|
PT600R-2008-I2-DA91/X | 6836660 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |
|
Q40SN6FF400Q2 | 3034009 |

