Product PS310-2.5V-02-LI2UPN8-H1141
Pressure Transmitter
With Voltage Output (3-Wire)
Order number: 6837516- Ceramic measuring cell
- Compact and robust design
- Excellent EMC properties
- Pressure range -15…130 psi relative
- 12…33 VDC
- Analog output 0…10 V
- Process connection 1/8"-27 NPT male thread
- Plug-in device, M12 × 1

General data
| EAN | 4047101425314 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 90 g |
Technical Data
| Design | Without display |
| Process connection | 1/8”-27 NPT male thread |
| Pressure type | Relative pressure |
| Pressure range bar | -1.03…8.96 bar |
| Pressure range psi | -15…130 psi |
| Operating voltage | 12…33 VDC |
| Electrical output | Voltage output (3-wire) |
| Voltage output | 0…10 V |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
| Material pressure transducer | Ceramic Al₂O₃ |
| Medium temperature | -40…+125 °C |
| Ambient temperature | -30…+85 °C |
| Protection class | IP67 |
| Approvals | CE, Metrological certification (RUS), cULus |
Mounting accessories
|
PT300PSIG-1014-U1-DA91/X | 6837001 |
Connectivity accessories
|
PT600R-2008-I2-DA91/X | 6836660 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |
|
Q40SN6FF400Q2 | 3034009 |

