Product INS.P.RFID-TBEN-L_-4RFID-8DXP-OPC.01
Pick-to-Light
Placement Sensor
Capacitive Button
Order number: 3026504Alternative order number : 26504
- Protection classes IP67 / IP69K
- Male M12 x 1, 5-pin
- Disabled: No color
- Enabled: Green (COL 2)
- Operating voltage 10…30 VDC
- Bipolar circuit
- NO contact

General data
| EAN | 662488265045 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 139 g |

