Product  INS.P.PROXIMITY-INDUCTIVE_Y1.10

Accessories

Thermowell

For Temperature Sensors

Order number: 9910427
    • Thermowell for mounting temperature probes
    • End tip diameter 3 mm
    • Process connection G1/4" male thread
    • Immersion depth 200 mm
    • Stainless steel
#

General data

EAN 4047101544275
eCl@ss-Code (V5.1.4): 27200213 -/- Thermowell (temperature measurement)
Customs tariff number 73072910900
Country of origin IT
Weight 53 g

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top