Product BRO.I.COMB_IND-MODULAR_MACHINES.EN
Capacitive Sensor
Order number: 2506015- M30 × 1.5 threaded barrel
- Plastic, PA12‐GF30
- Fine adjustment via potentiometer
- Increased EMI protection (even with high frequency equipment)
- Suited for highly viscous media
- AC 2-wire, 20…250 VAC
- NO contact
- Cable connection

General data
| EAN | 4047101089622 |
| eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | DE |
| Weight | 134 g |

