Product  BRO.P.LINEAR_POS-LTE.EN

piconet stand-alone module for PROFIBUS-DP

Single Channel Serial Interface RS232

Order number: 6824075
    • Serial interface RS232
    • 1‐channel
    • Configuration interface
    • Parameterizable functions
    • Supported via I/O‐ASSISTANT 2
    • Direct connection to the fieldbus
    • Fibre-glass reinforced housing
    • Shock and vibration tested
    • Encapsulated module electronics
    • Metal connector
    • Degree of protection IP67
#

General data

EAN 4047101178005
eCl@ss-Code (V5.1.4): 27250307 -/- Technology module (periphery)
Customs tariff number 85176200000
Country of origin DE
Weight 240 g
Product series piconet
Network protocol PROFIBUS-DP

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top