Product PT10R-1008-IX-H1143
piconet stand-alone module for PROFIBUS-DP
2-channel Up/Down Counter
Order number: 6824068- Up/down counter
- 2‐channel
- Switching frequency 100 kHz
- Configuration interface
- Parameterizable functions
- Supported via I/O‐ASSISTANT 2
- Direct connection to the fieldbus
- Fibre-glass reinforced housing
- Shock and vibration tested
- Encapsulated module electronics
- Metal connector
- Degree of protection IP67

General data
| EAN | 4047101177930 |
| eCl@ss-Code (V5.1.4): | 27250307 -/- Technology module (periphery) |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 249 g |
Technical Data
| Ambient temperature | 0…+55 °C |
| Protection class | IP67 |

