Product  PT750PSIG-2005-U3-H1141

Cable for RFID Application in the Food Industry

Connection Cable

Order number: UX09301
    • Jacket material: TPE
    • Jacket color: anthracite
    • Power and data pair: AWG 2/22
    • M12 female, straight, stainless steel
    • M12 male, straight, stainless steel
    • Cable length: 25 m
#

General data

EAN 4047101457339
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin US
Weight 2430 g

Technical Data

Cable length 25.0  m
Ambient temperature -40…+80 °C

Connectivity accessories

3095384
6901322
6634164
7030632

Select Country

Turck worldwide

to top