Product  INS.P.INTERFACE-IM12-TI02-1TCURTDR.21

Safety Light Curtain

Emitter/Receiver Pair

Order number: 3089570

Alternative order number : 89570

    • Rugged housing
    • Protection class IP67
    • Diagnosis display for status and error indication
    • Scan field L: 1610 mm
    • Optical Alignment aid
    • No blind zone
    • Range: 0.1…12 m
    • Resolution: 23 mm
    • Operating voltage: 24 VDC
    • No restart interlock
    • Safety light curtain type 4 acc. to IEC 61496-1 and 61496-2
    • Category 4 Ple acc. to EN ISO 13849-1
    • SIL 3 acc. to IEC 61508 SIL 3 and CL3 acc. to IEC 62061
    • Shock and vibration resistant acc. to IEC 61496-1
#

General data

EAN 662488895709
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 85365019000
Country of origin US
Weight 8986 g

Select Country

Turck worldwide

to top